
MOUNTING PLATES
Item number | Description | H [mm] | W [mm] | Fits Frame | Web |
PPF146G | ProLine Mounting Plate | 1400 | 600 | – |
PPF166G | ProLine Mounting Plate | 1600 | 600 | – |
PPF168G | ProLine Mounting Plate | 1600 | 800 | – |
PPF186G | ProLine Mounting Plate | 1800 | 600 | – |
PPF188G | ProLine Mounting Plate | 1800 | 800 | – |
PPF1810G | ProLine Mounting Plate | 1800 | 1000 | – |
PPF1812G | ProLine Mounting Plate | 1800 | 1200 | – |
PPF206G | ProLine Mounting Plate | 2000 | 600 | – |
PPF208G | ProLine Mounting Plate | 2000 | 800 | – |
PPF2010G | ProLine Mounting Plate | 2000 | 1000 | – |
PPF2012G | ProLine Mounting Plate | 2000 | 1200 | – |
PPF2212G | ProLine Mounting Plate | 2200 | 1200 | – |
PJP16G | ProLine Joining Mounting Plate | - | - | PPF166, PPF167, PPF168, PPF1612 |
PJP18G | ProLine Joining Mounting Plate | - | - | PPF186, PPF187, PPF188, PPF1810, PPF1812, PPF1816 |
PJP20G | ProLine Joining Mounting Plate | - | - | PPF206, PPF207, PPF208, PPF2010, PPF2012, PPF2016 |
PJP22G | ProLine Joining Mounting Plate | - | - | PPF226, PPF227, PPF228, PPF2210, PPF2212, PPF2216 |
PPP46G | ProLine Partial Mounting Plate | 400 | 600 | 700 mm or taller |
PPP48G | ProLine Partial Mounting Plate | 400 | 800 | 700 mm or taller |
PPP86G | ProLine Partial Mounting Plate | 800 | 600 | 1400 mm or taller |
PPP88G | ProLine Partial Mounting Plate | 800 | 800 | 1400 mm or taller |
PPP106G | ProLine Partial Mounting Plate | 1000 | 600 | 1400 mm or taller |
PPP108G | ProLine Partial Mounting Plate | 1000 | 800 | 1400 mm or taller |
PPFSM185G | ProLine Side-Mount Mounting Plate | 1800 | 500 | – |
PPFSM186G | ProLine Side-Mount Mounting Plate | 1800 | 600 | – |
PPFSM188G | ProLine Side-Mount Mounting Plate | 1800 | 800 | – |
PPFSM204G | ProLine Side-Mount Mounting Plate | 2000 | 400 | – |
PPFSM205G | ProLine Side-Mount Mounting Plate | 2000 | 500 | – |
PPFSM206G | ProLine Side-Mount Mounting Plate | 2000 | 600 | – |
PPFSM208G | ProLine Side-Mount Mounting Plate | 2000 | 800 | – |