
DOOR ACCESSORIES, HANDLES AND INSERTS
Item Number | Description | Product Name | Web |
PMLMAK | Master Door Activator Kit | – |
PMLSK | Door Slave Kit | – |
PMLEK | Extension Kit | – |
PMLFB | Front-to-Back Kit | – |
PFHKBL | Keylocking Flush Swing Handle | – |
PFHDBL | DIN Profile Flush Swing Handle | – |
PFBS | Flush Bezel with 3-mm double-bit insert | – |
PDKL | DIN LOCK Insert, 2 keys included, key code 333 | – |
PKODBK3 | Key Insert, Double-bit with 3 mm pin | – |
PFHKBL | Keylocking Flush Handle | Flush Swing Handle |
PFHDBL | DIN Profile Flush Handle | Flush Swing Handle |
PFBS | Flush Bezel with 3-mm double-bit insert | Flush Bezel |
PDKL | DIN keylock, 2 keys included, key code 333 | DIN Lock Insert |
PDSK | Door Stop Kit | Door Stop Kit |
PGH1S6D | Fits 600 mm wide door | Door Bar Grid Strap |
PH180 | 180-Degree Hinge Kit | 180-Degree Hinge Kit |
PDP1 | Single size fits all door widths | Steel Data Pocket |
PSAK120 | Stop Arm Kit, 120-Degree | – |