
SPECTRACOOL Slim Fit
| Item Number | Description | Web |
| S060326G031 | SPECTRACOOL Slim Fit Indoor A/C, 300W, 230V, without Comm-Board |
| S060326G041 | SPECTRACOOL Slim Fit Indoor A/C, 300W, 230V, with Comm-Board |
| S060526G031 | SPECTRACOOL Slim Fit Indoor A/C, 500W, 230V, without Comm-Board |
| S060526G041 | SPECTRACOOL Slim Fit Indoor A/C, 500W, 230V, with Comm-Board |
| S101026G031 | SPECTRACOOL Slim Fit Indoor A/C, 1000W, 230V, without Comm-Board |
| S101046G031 | SPECTRACOOL Slim Fit Indoor A/C, 1000W, 400/460V, without Comm-Board |
| S101026G041 | SPECTRACOOL Slim Fit Indoor A/C, 1000W, 230V, with Comm-Board |
| S101046G041 | SPECTRACOOL Slim Fit Indoor A/C, 1000W, 400/460V, with Comm-Board |
| S101526G041 | SPECTRACOOL Slim Fit Indoor A/C, 1500W, 230V, with Comm-Board |
| S101526G031 | SPECTRACOOL Slim Fit Indoor A/C, 1500W, 230V, without Comm-Board |
| S101546G031 | SPECTRACOOL Slim Fit Indoor A/C, 1500W, 400/460V, without Comm-Board |
| S101546G041 | SPECTRACOOL Slim Fit Indoor A/C, 1500W, 400/460V, with Comm-Board |
| S162046G031 | SPECTRACOOL Slim Fit Indoor A/C, 2000W, 400/460V, without Comm-Board |
| S162026G031 | SPECTRACOOL Slim Fit Indoor A/C, 2000W, 230V, without Comm-Board |
| S162026G041 | SPECTRACOOL Slim Fit Indoor A/C, 2000W, 230V, with Comm-Board |
| S162046G041 | SPECTRACOOL Slim Fit Indoor A/C, 2000W, 400/460V, with Comm-Board |
| S162526G041 | SPECTRACOOL Slim Fit Indoor A/C, 2500W, 230V, with Comm-Board |
| S162526G031 | SPECTRACOOL Slim Fit Indoor A/C, 2500W, 230V, without Comm-Board |
| S162546G041 | SPECTRACOOL Slim Fit Indoor A/C, 2500W, 400/460V, with Comm-Board |
| S162546G031 | SPECTRACOOL Slim Fit Indoor A/C, 1500W, 230V, without Comm-Board |
| S164046G031 | SPECTRACOOL Slim Fit Indoor A/C, 4000W, 400/460V, without Comm-Board |
| S164046G041 | SPECTRACOOL Slim Fit Indoor A/C, 4000W, 400/460V, with Comm-Board |