
INDUSTRIAL PACKAGES TYPE 12
Item Number | Description | H [mm] |
W [mm] |
D [mm] |
Mounting Plate Size h x w [mm] | Web |
PP1468 | ProLine Packages, Type 12, IP55, Solid Single Door | 1400 | 600 | 800 | 1285 x 530 |
PP1666 | ProLine Packages, Type 12, IP55, Solid Single Door | 1600 | 600 | 600 | 1485 x 530 |
PP1668 | ProLine Packages, Type 12, IP55, Solid Single Door | 1600 | 600 | 800 | 1485 x 530 |
PP1685 | ProLine Packages, Type 12, IP55, Solid Single Door | 1600 | 800 | 500 | 1485 x 730 |
PP1686 | ProLine Packages, Type 12, IP55, Solid Single Door | 1600 | 800 | 600 | 1485 x 730 |
PP1864 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 600 | 400 | 1685 x 530 |
PP1865 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 600 | 500 | 1685 x 530 |
PP1866 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 600 | 600 | 1685 x 530 |
PP1868 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 600 | 800 | 1685 x 530 |
PP1884 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 800 | 400 | 1685 x 730 |
PP1885 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 800 | 500 | 1685 x 730 |
PP1886 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 800 | 500 | 1685 x 730 |
PP1888 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 800 | 800 | 1685 x 730 |
PP18105 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 1000 | 500 | 1685 x 930 |
PP18106 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 1000 | 600 | 1685 x 930 |
PP18108 | ProLine Packages, Type 12, IP55, Solid Single Door | 1800 | 1000 | 800 | 1685 x 930 |
PPOD18124 | ProLine Packages, Type 12, IP55, Overlapping Door | 1800 | 1200 | 400 | 1685 x 1130 |
PPOD18125 | ProLine Packages, Type 12, IP55, Overlapping Door | 1800 | 1200 | 500 | 1685 x 1130 |
PPOD18126 | ProLine Packages, Type 12, IP55, Overlapping Door | 1800 | 1200 | 600 | 1685 x 1130 |
PPOD18128 | ProLine Packages, Type 12, IP55, Overlapping Door | 1800 | 1200 | 800 | 1685 x 1130 |
PP2064 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 600 | 400 | 1885 x 530 |
PP2065 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 600 | 500 | 1885 x 530 |
PP2066 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 600 | 600 | 1885 x 530 |
PP2068 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 600 | 800 | 1885 x 530 |
PP2084 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 800 | 400 | 1885 x 730 |
PP2085 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 800 | 500 | 1885 x 730 |
PP2086 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 800 | 600 | 1885 x 730 |
PP2088 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 800 | 800 | 1885 x 730 |
PP20104 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 1000 | 400 | 1885 x 930 |
PP20105 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 1000 | 500 | 1885 x 930 |
PP20106 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 1000 | 600 | 1885 x 930 |
PP20108 | ProLine Packages, Type 12, IP55, Solid Single Door | 2000 | 1000 | 800 | 1885 x 930 |
PPOD20124 | ProLine Packages, Type 12, IP55, Overlapping Door | 2000 | 1200 | 400 | 1885 x 1130 |
PPOD20125 | ProLine Packages, Type 12, IP55, Overlapping Door | 2000 | 1200 | 500 | 1885 x 1130 |
PPOD20126 | ProLine Packages, Type 12, IP55, Overlapping Door | 2000 | 1200 | 600 | 1885 x 1130 |
PPOD20128 | ProLine Packages, Type 12, IP55, Overlapping Door | 2000 | 1200 | 800 | 1885 x 1130 |
PP2288 | ProLine Packages, Type 12, IP55, Solid Single Door | 2200 | 800 | 800 | 2085 x 730 |
PPOD22128 | ProLine Packages, Type 12, IP55, Overlapping Door | 2200 | 1200 | 800 | 2085 x 1130 |