BASES AND ACCESSORIES
Item Number | Description | Product Name | W [mm] | D [mm] | W [mm] | D [mm] | Web |
PB186 | ProLine, 100-mm Solid Base | – | 800 | 600 | – | – |
PB168 | ProLine, 100-mm Solid Base | – | 600 | 800 | – | – |
PCEGP | Cable Entry Gland Plate | – | – | – | – | – |
PJ2FB | Side-to-Side Joining Kit, Solid Base 100-mm | – | – | – | – | – |
PGP65 | ProLine Bottom Plate with Gland Plates, Solid | – | 600 | 500 | – | – |
PGP66 | ProLine Bottom Plate with Gland Plates, Solid | – | 600 | 600 | – | – |
PGP68 | ProLine Bottom Plate with Gland Plates, Solid | – | 600 | 800 | – | – |
PGP86 | ProLine Bottom Plate with Gland Plates, Solid | – | 800 | 600 | – | – |
PGP106 | ProLine Bottom Plate with Gland Plates, Solid | – | 1000 | 600 | – | – |
PGP108 | ProLine Bottom Plate with Gland Plates, Solid | – | 1000 | 800 | – | – |
PGP125 | ProLine Bottom Plate with Gland Plates, Solid | – | 1200 | 500 | – | – |
PGP128 | ProLine Bottom Plate with Gland Plates, Solid | – | 1200 | 800 | – | – |
PPB164 | ProLine Bottom Plate with Gland Plates, Solid | – | 600 | 400 | – | – |
PPB165 | ProLine, 100-mm Plinth Base | – | 600 | 500 | – | – |
PPB166 | ProLine, 100-mm Plinth Base | – | 600 | 600 | – | – |
PPB168 | ProLine, 100-mm Plinth Base | – | 600 | 800 | – | – |
PPB184 | ProLine, 100-mm Plinth Base | – | 800 | 400 | – | – |
PPB185 | ProLine, 100-mm Plinth Base | – | 800 | 500 | – | – |
PPB186 | ProLine, 100-mm Plinth Base | – | 800 | 600 | – | – |
PPB188 | ProLine, 100-mm Plinth Base | – | 800 | 800 | – | – |
PPB1104 | ProLine, 100-mm Plinth Base | – | 1000 | 400 | – | – |
PPB1105 | ProLine, 100-mm Plinth Base | – | 1000 | 500 | – | – |
PPB1106 | ProLine, 100-mm Plinth Base | – | 1000 | 600 | – | – |
PPB1108 | ProLine, 100-mm Plinth Base | – | 1000 | 800 | – | – |
PPB1124 | ProLine, 100-mm Plinth Base | – | 1200 | 400 | – | – |
PPB1126 | ProLine, 100-mm Plinth Base | – | 1200 | 600 | – | – |
PPB1125 | ProLine, 100-mm Plinth Base | – | 1200 | 500 | – | – |
PPB1128 | ProLine, 100-mm Plinth Base | – | 1200 | 800 | – | – |
PPB265 | ProLine, 200-mm Plinth Base | – | 600 | 500 | 599 | 459 |
PPB266 | ProLine, 200-mm Plinth Base | – | 600 | 600 | 599 | 559 |
PPB285 | ProLine, 200-mm Plinth Base | – | 800 | 500 | 799 | 549 |
PPB2125 | ProLine, 200-mm Plinth Base | – | 1200 | 500 | 1199 | 459 |
PC1M12 | Set of 4 Casters (2 locking, 2 non-locking) | ProLine Caster Kit | – | – | – | – |
PLM12 | Post-type Levelers, M12 (4pcs) | ProLine Levellers | – | – | – | – |
PFBK | ProLine Frame Floor-Mounting Bracket (4pcs) | ProLine Frame Floor-Mounting Bracket | – | – | – | – |
PGFM6 | Standard Package - M6 cage nuts and bolts, Use in: Rectangular holes (20pcs) | ProLine Fastener Package | – | – | – | – |
ASM5T | M5 x 12 mm thread-forming Phillips hex head screws, Use in: Round holes (20pcs) | ProLine Fastener Package | – | – | – | – |
PM6CN | M6 cage nut, (20pcs) | Cage Nut Package | – | – | – | – |