FRAME AND FRAME ACCESSORIES
Item Number | Description | H [mm] |
W [mm] |
D [mm] |
Maximum Mounting Plate Size [mm] | Maximum m Rack | Web |
PF1468 | ProLine Single-Bay Frame | 1380 | 599 | 788 | 1285 x 530 | 28U |
PF1666 | ProLine Single-Bay Frame | 1580 | 599 | 588 | 1485 x 530 | 33U |
PF1668 | ProLine Single-Bay Frame | 1580 | 599 | 788 | 1485 x 530 | 33U |
PF1686 | ProLine Single-Bay Frame | 1580 | 799 | 588 | 1485 x 730 | 33U |
PF18106 | ProLine Single-Bay Frame | 1780 | 999 | 588 | 1685 x 930 | 38U |
PF18108 | ProLine Single-Bay Frame | 1780 | 999 | 788 | 1685 x 930 | 38U |
PF18125 | ProLine Double-Bay Frame | 1780 | 1199 | 488 | 1685 x 1130 | 38U x 2 |
PF22128 | ProLine Double-Bay Frame | 2180 | 1199 | 788 | 2085 x 1130 | 47U x 2 |
PJ2F | Standard Frame Joining, Side-to-Side | – | – | – | – | – |
PJ2FBF | Standard Frame Joining, Front-to-Back | – | – | – | – | – |
PJB2F | L Joining Bracket | – | – | – | – | – |
PLEM12 | Lifting Eyes | – | – | – | – | – |
PJLBSS | Lifting Angles, Side-to-side | – | – | – | – | – |