
GL66 STAINLESS STEEL HINGED COVER WALL-MOUNT ENCLOSURES
Item Number | Description | H [mm] |
W [mm] |
D [mm] |
Web |
Standard Product Stainless Steel 304 |
M300200120SSE | GL66 Wall-Mount Enclosure | 300 | 200 | 120 |
M300200150SSE | GL66 Wall-Mount Enclosure | 300 | 200 | 150 |
M300300210GSSE | GL66 Wall-Mount Enclosure with gland plate | 300 | 300 | 210 |
M300300210SSE | GL66 Wall-Mount Enclosure | 300 | 300 | 210 |
M300400120SSE | GL66 Wall-Mount Enclosure | 300 | 400 | 120 |
M400300150SSE | GL66 Wall-Mount Enclosure | 400 | 300 | 150 |
M400300210GSSE | GL66 Wall-Mount Enclosure with gland plate | 400 | 300 | 210 |
M400400210GSSE | GL66 Wall-Mount Enclosure with gland plate | 400 | 400 | 210 |
M400400210SSE | GL66 Wall-Mount Enclosure | 400 | 400 | 210 |
M400600210SSE | GL66 Wall-Mount Enclosure | 400 | 600 | 210 |
M500400210GSSE | GL66 Wall-Mount Enclosure with gland plate | 500 | 400 | 210 |
M500500210GSSE | GL66 Wall-Mount Enclosure with gland plate | 500 | 500 | 210 |
M500500300GSSE | GL66 Wall-Mount Enclosure with gland plate | 500 | 500 | 300 |
M600400210GSSE | GL66 Wall-Mount Enclosure with gland plate | 600 | 400 | 210 |
M600400210SSE | GL66 Wall-Mount Enclosure | 600 | 400 | 210 |
M600600210GSSE | GL66 Wall-Mount Enclosure with gland plate | 600 | 600 | 210 |
M600600300SSE | GL66 Wall-Mount Enclosure | 600 | 300 | 300 |
M600600300GSSE | GL66 Wall-Mount Enclosure with gland plate | 600 | 300 | 300 |
M800600210SSE | GL66 Wall-Mount Enclosure | 800 | 600 | 210 |
M800600300SSE | GL66 Wall-Mount Enclosure | 800 | 600 | 300 |
M800800300GSSE | GL66 Wall-Mount Enclosure with gland plate | 800 | 800 | 300 |
M1000800300SSE | GL66 Wall-Mount Enclosure | 1000 | 800 | 300 |
M1200800300GSSE | GL66 Wall-Mount Enclosure with gland plate | 1200 | 800 | 300 |
Standard Product Stainless Steel 316L |
M400300150SS6E | GL66 Wall-Mount Enclosure | 400 | 300 | 150 |
M400300210GSS6E | GL66 Wall-Mount Enclosure with gland plate | 400 | 300 | 210 |
M400400210GSS6E | GL66 Wall-Mount Enclosure with gland plate | 400 | 400 | 210 |
M400400210SS6E | GL66 Wall-Mount Enclosure | 400 | 400 | 210 |
M500400210GSS6E | GL66 Wall-Mount Enclosure with gland plate | 500 | 400 | 210 |
M600400210GSS6E | GL66 Wall-Mount Enclosure with gland plate | 600 | 400 | 210 |
M600400210SS6E | GL66 Wall-Mount Enclosure | 600 | 400 | 210 |
M600600300GSS6E | GL66 Wall-Mount Enclosure with gland plate | 600 | 600 | 300 |
M600600300SS6E | GL66 Wall-Mount Enclosure | 600 | 600 | 300 |