
GL66 HINGED COVER, DIN RAIL MOUNTING KIT
Item Number | Description | Fits Enclosure | Web |
MMK15E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 150 mm |
MMK20E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 200 mm |
MMK25E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 250 mm |
MMK30E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 300 mm |
MMK35E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 350 mm |
MMK40E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 400 mm |
MMK50E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 500 mm |
MMK60E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 600 mm |
MMK70E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 700 mm |
MMK80E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 800 mm |
MMK100E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 1000 mm |
MMK120E | GL66 DIN Rail Mounting Kit | Fits Enclosure H or W: 1200 mm |