
GL66 HINGE COVER, LOCK INSERTS
| Item Number | Description | Web |
| Standard Product Stainless Steel 304 |
| MKDB5SS | GL66 Lock Inserts, 5 mm Double Bit, Stainless Steel 304 |
| MKSM7SS | GL66 Lock Inserts, 7 mm Square, Stainless Steel 304 |
| MKT8SS | GL66 Lock Inserts, 8 mm Triangle, Stainless Steel 304 |
| Standard Product Stainless Steel 316L |
| MKDB5SS6 | GL66 Lock Inserts, 5 mm Double Bit, Stainless Steel 316 |
| MKSM7SS6 | GL66 Lock Inserts, 7 mm Square, Stainless Steel 316 |
| MKT8SS6 | GL66 Lock Inserts, 8 mm Triangle, Stainless Steel 316 |