
GL66 SCREW COVER WALL-MOUNT ENCLOSURE
Item Number | Description | H [mm] |
W [mm] |
D [mm] |
Web |
Standard Product Stainless Steel 304 |
MSC150150120SSE | GL66 Screw Cover Wall-Mount Enclosure | 150 | 250 | 120 |
MSC200200120SSE | GL66 Screw Cover Wall-Mount Enclosure | 200 | 200 | 120 |
MSC20020080SSE | GL66 Screw Cover Wall-Mount Enclosure | 200 | 200 | 80 |
MSC200300120SSE | GL66 Screw Cover Wall-Mount Enclosure | 200 | 300 | 120 |
MSC200400120SSE | GL66 Screw Cover Wall-Mount Enclosure | 200 | 400 | 120 |
Standard Product Stainless Steel 316L |
MSC150150120SS6E | GL66 Screw Cover Wall-Mount Enclosure | 150 | 150 | 120 |
MSC200300120SS6E | GL66 Screw Cover Wall-Mount Enclosure | 200 | 300 | 120 |