SHELVES
Item Number | Description | D [mm] | W [mm] | Shelf Extension [mm] | Web |
PFSH65 | ProLine Frame Shelf | 400 | 548 | – |
PFSH66 | ProLine Frame Shelf | 500 | 548 | – |
PFSH68 | ProLine Frame Shelf | 700 | 548 | – |
PFSHP66 | ProLine Frame Pull-Out Shelf | 461 | 475 | 670 |
PFSHP68 | ProLine Frame Pull-Out Shelf | 661 | 475 | 670 |
PFSHP86 | ProLine Frame Pull-Out Shelf | 461 | 675 | 450 |
PFSHP88 | ProLine Frame Pull-Out Shelf | 661 | 675 | 670 |
P19SH5 | ProLine Fixed Shelf, Fits Frame Depth: 500-800 [mm] | 349 | 477 | – |
P19SH6 | ProLine Fixed Shelf, Fits Frame Depth: 600-800 [mm] | 449 | 477 | – |
P19SH8 | ProLine Fixed Shelf, Fits Frame Depth: 800 [mm] | 649 | 477 | – |
P19PSH5 | ProLine Pull-Out Shelf, Fits Frame Depth: 500-800 [mm] | 361 | 403 | 350 |
P19PSH6 | ProLine Pull-Out Shelf, Fits Frame Depth: 600-800 [mm] | 461 | 403 | 450 |
P19PSH8 | ProLine Pull-Out Shelf, Fits Frame Depth: 800 [mm] | 661 | 403 | 670 |
PSHLOCK | Pull-Out Shelf Lock | – | – | – |