
HINGED COVER, LOCK INSERTS AND HANDLES
| Item Number | Description | Web |
| GKEY3MMDB | GL66, Black non-metallic 3-mm double-bit key, 2 pcs |
| MKDB5 | GL66 Lock Inserts, Double Bit 5 mm |
| MKSLOT | GL66 Lock Inserts, Slotted |
| MKSM7 | GL66 Lock Inserts, Square 7mm |
| MKT8 | GL66 Lock Inserts, Triangle 8 mm |
| MKDUST | GL 66 Dust Cup for 1/4 turn latches |
| MKWN | GL66 Handles, Wing Knob, non locking |
| MKWNKEY | GL66 Handles, Wing Knob, keylock EK 333 |
| MKLH | GL66 Handles, L-Handle with 3 mmm Double Bit Insert |