
HINGED COVER, MOUNTING PLATE
Item Number | Description | Fits Enclosure | Web |
M300P200GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 300 x 200 mm |
M300P300GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 300 x 300 mm |
M400P300GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 400 x 300 mm |
M400P400GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 400 x 400 mm |
M500P400GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 500 x 400 mm |
M500P500GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 500 x 500 mm |
M600P400GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 600 x 400 mm |
M600P500GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 600 x 500 mm |
M600P600GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 600 x 600 mm |
M700P500GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 700 x 500 mm |
M800P400GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 800 x 400 mm |
M800P600GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 800 x 600 mm |
M800P800GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 800 x 800 mm |
M1000P1000GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1000 x 1000 mm |
M1000P600GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1000 x 600 mm |
M1000P800GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1000 x 800 mm |
M1200P800GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1200 x 800 mm |
M1200P1000GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1200 x 1000 mm |
M1200P1200GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1200 x 1200 mm |
M1400P1000GE | GL66 HC Mounting Plate, Steel, Zinc-plated | Fits Enclosure: 1400 x 1000 mm |