SCREW COVER, MOUNTING PLATE AND DOOR BAR
Item Number | Description | Fits Enclosure | Web |
MSC150P150GE | GL66 SC Mounting Plate | Fits Enclosure: 150 x 150 mm |
MSC200P150GE | GL66 SC Mounting Plate | Fits Enclosure: 200 x 150 mm |
MSC200P200GE | GL66 SC Mounting Plate | Fits Enclosure: 200 x 200 mm |
MSC300P150GE | GL66 SC Mounting Plate | Fits Enclosure: 300 x 150 mm |
MSC300P200GE | GL66 SC Mounting Plate | Fits Enclosure: 300 x 200 mm |
MSC300P250GE | GL66 SC Mounting Plate | Fits Enclosure: 300 x 250 mm |
MSC300P300GE | GL66 SC Mounting Plate | Fits Enclosure: 300 x 300 mm |
MSC350P300GE | GL66 SC Mounting Plate | Fits Enclosure: 350 x 300 mm |
MSC400P150GE | GL66 SC Mounting Plate | Fits Enclosure: 400 x 150 mm |
MSC400P200GE | GL66 SC Mounting Plate | Fits Enclosure: 400 x 200 mm |
MSC400P300GE | GL66 SC Mounting Plate | Fits Enclosure: 400 x 300 mm |
MSC400P400GE | GL66 SC Mounting Plate | Fits Enclosure: 400 x 400 mm |
MSC500P200GE | GL66 SC Mounting Plate | Fits Enclosure: 500 x 200 mm |
MSC500P300GE | GL66 SC Mounting Plate | Fits Enclosure: 500 x 300 mm |
MSC600P200GE | GL66 SC Mounting Plate | Fits Enclosure: 600 x 200 mm |
MSC600P300GE | GL66 SC Mounting Plate | Fits Enclosure: 600 x 300 mm |
MSC600P400GE | GL66 SC Mounting Plate | Fits Enclosure: 600 x 400 mm |
MSC800P200GE | GL66 SC Mounting Plate | Fits Enclosure: 800 x 200 mm |
MSC800P400GE | GL66 SC Mounting Plate | Fits Enclosure: 800 x 400 mm |