SCREW COVER, MOUNTING BRACKETS AND KIT
Item Number | Description | Fits Enclosure | Web |
LMFK | Mounting Brackets for GL66 SC, 4 pcs | – |
LMK15E | DIN Rail Mounting Kit, for GL66 SC | Fits Enclosure H or W: 150 mm |
LMK20E | DIN Rail Mounting Kit, for GL66 SC | Fits Enclosure H or W: 200 mm |
LMK30E | DIN Rail Mounting Kit, for GL66 SC | Fits Enclosure H or W: 300 mm |
LMK35E | DIN Rail Mounting Kit, for GL66 SC | Fits Enclosure H or W: 350 mm |
LMK40E | DIN Rail Mounting Kit, for GL66 SC | Fits Enclosure H or W: 400 mm |