HAZARDOUS LOCATION LED LIGHT

Item Number Description Web
LEDHL24V12 LED Light, 12-in., C1D2, 24VDC  
LEDHL24V24 LED Light, 24-in., C1D2, 24VDC  
LEDHL24V36 LED Light, 36-in., C1D2, 24VDC  
LEDHL24V48 LED Light, 48-in., C1D2, 24VDC  
LEDHL24VCAN LED Light, Indoor/Outdoor, C1D2, 12-24VDC