
HAZARDOUS LOCATION HEATERS
| Item Number | Description | Web |
| DAHHL200AC | Hazardous Location Heater, Self Limiting, 200W, AC |
| DAHHL300AC | Hazardous Location Heater, Self Limiting, 300W, AC |
| DAHHL4001A | Hazardous Location Heater, Constant Power, 400W, 115V |
| DAHHL4002A | Hazardous Location Heater, Constant Power, 400W, 230V |
| DAHHL501AC | Hazardous Location Heater, Self Limiting, 50W, AC |
| DAHHL6001A | Hazardous Location Heater, Constant Power, 600W, 115V |
| DAHHL6002A | Hazardous Location Heater, Constant Power, 600W, 230V |
| DAHHL801AC | Hazardous Location Heater, Self Limiting, 80W, AC |
