Varistar CP On-Board Cabinets for Rail

All-around protection:
EMC (EN 61000-5-7 and IEC 61587) IP 55 protection (IEC 60529) & fire safety (EN45545)
Access Control:
Mechanical design in combination with advanced locking system ensures state of the art security
Modularity
Easily modifiable to meet various application requirements and also to reflect individual brand identity
Railway certified welding
Welding of components according to EN 15085-2
Reduced setup time
Accessories can be installed and uninstalled quickly and easily with just one TORX 30 screwdriver
Maximum fixing flexibility
Unique meander frame profile for easy mounting and integration of accessories
Space utilization
Cabinet dimensions need to meet your requirements, that is why you can configure according to your demand

EMC (EN 61000-5-7and IEC 61587) IP 55 protection (IEC 60529) & fire safety (EN45545)
Mechanical design in combination with advanced locking system ensures state of the art security
Easily modifiable to meet various application requirements and also to reflect individual brand identity
Welding of components according to EN 15085-2
Accessories can be installed and uninstalled quickly and easily with just one TORX 30 screwdriver
Unique meander frame profile for easy mounting and integration of accessories
Cabinet dimensions need to meet your requirements, that is why you can configure according to your demand
RAIL CERTIFIED - WELDED STEEL FRAME - ON-BOARD CABINET
nVent SCHROFF's additional On-Board portfolio

EuropacPRO | 19'' Subrack
Browse Product
EuropacPRO | 19'' Subrack (SNCF)
Browse Product
On Board Rack
Browse Product
On Board Rack (Frame)
Browse ProductContact Us
Our Address
Schroff GmbH
Langenalber Str. 96-100
75334 Straubenhardt, Germany