TRUSTED DATA CENTER AND NETWORKING SOLUTIONS FOR A CONNECTED WORLD
High availability at minimal operational costs remains the major challenge in data centers and networks. Preventing servers from overheating accounts for a large portion of data center budgets.
Besides the traditional HPC for calculations and simulations, AI-related compute-intensive applications have also increased the development of new designs for efficient cooling for data centers and edge computing.
Trust in nVent to SECURE MISSION CRITICAL DATA AVAILABILITY combined with OPTIMIZED EFFICIENCY at MINIMAL COST of ownership.
Cools the warm exhaust air in the existing rack-mounted IT equipment through a large cooling coil surface before re-introducing the air back to the room
Completely passive or active with additional fan package
Advanced controller and sensor options available (differential pressure, flow, temp.)
BENEFITS
Passive solution - no noise, no additional power consumption, low maintenance efforts
Active solution - fans support the air flow and minimize pressure drop of the heat exchanger supporting heterogeneous rack-mount equipment
Frame solution allows separation of coil and condensate management from the rack-mount equipment and rear space inside the cabinet is completely available for cabling and power distribution
The entire system is housed in a separate enclosure and is integrated into a row of contained server racks
Active fans move the warm exhaust air from the servers through an air-to-water heat exchanger and the heat is transferred to a water circuit, the fans provide the chilled air to the equipment
BENEFITS
The units can be scaled optimally to suit packaging density and redundancy can be implemented.
Available in 2 different performance classes - Cooling performance of 55kW (300 mm) and 75kW (600 mm) in optimal operating conditions
The cooling unit is integrated in an 800-mm-wide rack, to the left or right of the 19” plane and the cabinet offers full RU (rack unit) mounting space
The warm exhaust air from the servers flows through the air-to-water heat exchanger as the heat is transferred to the cooling medium and cooled air is provided in front of the 19” plane
BENEFITS
The rack-based cooling solution acts room-independent and allows for set-up of various rack configurations
EMC-shielded, harsh environment as well as outdoor solutions available
Consistent air management - that is, separating the warm and cold areas - offers huge savings
Cold air is provided over a raised floor system in front of the server racks: aisle doors, top covers, blanking panels and gaskets separate cold and warm air and force the air to the air intake opening of the IT equipment
BENEFITS
Modular, standard components allow quick implementation time and enable flexible adaption to your requirements
Tough, scratch resistant safety glass inserts
Universal profile allows OEM cabinets to be integrated without problems
Leading panels and gaskets to ensure minimum air losses
Our broad, modular portfolio, combined with design and project support, enables you to specify and deploy your project on time to ensure data and network infrastructure availability and protection.