nVent SCHROFF innovatively released the new generation of electronic cabinet platform - Varistar CP, which provides a more robust, flexible, secure and industry-compliant electronic cabinet platform solution for the operation of electronic equipment. The designs of nVent SCHROFF Varistar CP cabinets are based on a welded frame construction, and their modularity ensures the highest flexibility on a single platform. At their core, they feature robust steel profiles, allowing a great range of applications. Their frame meets requirement classes up to DL5 by IEC 61587-1 and supports static loads up to 1,600 kg (3,500 lbs.) The nVent SCHROFF Varistar shielding principle protects sensitive electronics from interference radiation. Tested to IEC 61587-3. Varistar also demonstrates its features best in demanding industrial environments. High mechanical robustness, dust and water seals, and compliant grounding guarantee the operating safety of machines and systems. |