banner

The nVent CADDY Rod Lock family of products allows contractors to prefabricate complex assemblies at ground level or off-site, and then install by simply pushing the threaded rod supports into the Rod Lock device. This ingenious technology works with threaded rod with burrs or imperfections, helping to eliminate clean-up time or the need to replace damaged threaded rod.

The most unique feature of the system is its breakthrough "push-to-install" design, which dramatically reduces the installation time of threaded rod support structures when compared to conventional fasteners. Simply speaking - Rod Lock is revolutionizing how contractors support conduit, cable tray, lights, ductwork and pipe by helping to make installations faster, easier and more secure.

Features

Click the buttons to learn more about each feature.

border image

icon

Allows for Prefabrication

icon

Push-to-Install Mechanism

icon

Reduces Installation Time

icon

Breadth of Offering

Product Matrix

Select your product based on the needs of the project

Border Image
Description Rod Lock Bottom-Mount Duct Bracket Rod Lock Rod Lock Bottom-Mount Duct Bracket, Narrow Rod Lock Prefabricated Strut Assembly Rod Lock Telescoping Strut Replacement Rod Lock Strut Nut Rod Lock Channel Nut
  Product Image Product Image Product Image Product Image Product Image Product Image
Out-of-the-box Support    
Material Cost Independent of Duct Width      
Recognized by SMACNA        
Support Duct wider than 60” without Engineering Analysis      
Install Hanger to the Duct on the Ground          
Screw not allowed to penetrate the Duct    
Strut with its open side facing down*          
Large Variances in Threaded Rod Location      
Height Adjustable  
Ability to lock the “Push-to-Install” system  

*Pipe, conduit, condensate line can be attached to the strut under the air duct.

Air Duct Installation using Rod Lock

Border Image

Air Duct Installation

border image
Strut included? Strut to be cut by installer? Ready to be used out of the box? Tools required? Loose hardware? Time spent in the air? Procedure Main advantage Product Image
TRADITIONAL METHOD
No Yes No Yes, a wrench Yes Very long timeVery long time
   Cut strut & threaded rods to length, deburr and clean
   Assemble trapeze in the air by threading nuts
   Lift air duct onto threaded rod
   Level air duct
   Cheap & widely available components
Note - time icon - very short time time icon - short time time icon - long time time icon - very long time
Strut included? Strut to be cut by installer? Ready to be used out of the box? Tools required? Loose hardware? Time spent in the air? Procedure Main advantage Product Image
Rod Lock BOTTOM MOUNT DUCT BRACKETS - A
No
Strut is not needed
No
Strut is not needed
Yes Yes, a drill Yes, self tapping screws Very short amount of timeVery short amount of time
   Mount brackets onto air duct
   Lift air duct onto threaded rods simply by pushing
   Tighten locknut to disengage Push-to-Install
   Level air duct
   Very fast
   Allows prefabrication
   Safe
   No strut needed, only 1 reference
Rod Lock BOTTOM MOUNT DUCT BRACKETS - B
No
Strut is not needed
No
Strut is not needed
Yes Yes, a drill Yes, self tapping screws Very short amount of timeVery short amount of time
   Mount brackets onto threaded rod using Push-to-Install*
   Lift air duct into position*
   Secure brackets to duct using self-tapping screws
   Tighten locknut to disengage Push-to-Install & level air duct
   Very fast
   Allows prefabrication
   Safe
   No strut needed, only 1 reference
Rod Lock STRUT
Yes No Yes No No Very short amount of timeVery short amount of time
   Lift air duct onto threaded rods simply by pushing
   Tighten locknut to disengage Push-to-Install
   Level air duct
   Very fast
   Allows prefabrication
   Safe
   Strut included, only 1 reference, no loose hardware
   Ready to be used, out of the box
   No tool required
   Available for ½” threaded rods
Rod Lock TSR
Yes No Yes No No Very short amount of timeVery short amount of time
   Telescope TSR to the desired rod-to-rod length & close retainer clip
   Lift assembly into air and push on to threaded rods
   Tighten locknut to disengage Push-to-Install
   Level air duct
   If needed: Install pipe/conduit onto TSR’s bottom face
   Very fast
   Allows prefabrication
   Safe
   Strut included, only 1 reference, no loose hardware
   Ready to be used, out of the box
   No tool required
   Adjustable length of support
Rod Lock STRUT NUT
No Yes No Yes, 2 wrenches No Very short amount of timeVery short amount of time
   Cut strut to length
   Install CRL Strut Nuts onto strut (open side up only)
   Lift air duct onto threaded rods simply by pushing
   Level rack
   Tighten Strut Nut & locknut to disengage Push-to-Install
   Very fast
   Allows prefabrication
   Safe
   Quickly build multi-tier trapeze
   Works with any length of strut
   Can be repositioned in strut in 2“ increments
   No loose hardware
   Height Adjustment
Rod Lock CHANNEL NUT
No Yes No No No Very short amount of timeVery short amount of time
   Cut strut to length
   Install CRL Channel Nuts onto strut
   Install leveled SN Nuts or standard hex nuts on threaded rods as stops
   Lift air duct onto threaded rod simply by pushing up against stops
   If needed, install another tier using the same method
   Very fast
   Allows prefabrication
   Safe
   Quickly build multi-tier trapeze
   Works with any length of strut
   Can be repositioned at any location on strut
   Can be assembled in to slot for support pipe on bottom and other service on top (Duct)
   No loose hardware
Note - time icon - very short time time icon - short time time icon - long time time icon - very long time