VARISTAR CP SERVER AND NETWORKING RACKS


Pre-engineered server racks:
Proofed concepts at quick availability

Maximum fixing flexibility:
Unique meander type profile for accessories integration

Outstanding cable management:
Avoid air resistance, strains, bends and pressure points to ensure performance

Space utilization:
Cabinet dimensions need to meet your requirements, that is why you can configure according your demand

Stability:
Trust in tested static load of 1,600 kg and 1,000 kg dynamic load with integrated castors

Access Control:
Mechanical design in combination with locking system ensures access security to 100%

Power management:
Integrated, reliable power distribution and management

Reduce your setup time:
One tool required as all screws TORX 30


Proofed concepts at quick availibility

Unique meander type profile for accessories integration

Avoid air resistance, strains, bends and pressure points to ensure performance

Cabinet dimensions need to meet your requirements, that is why you can configure according your demand

Trust in tested static load of 1,600 kg and 1,000 kg dynamic load with integrated castors

Mechanical design in combination with locking system ensures access security to 100%

Integrated, reliable power distribution and management

One tool required as all screws TORX 30
Datacom
Products
COMPREHENSIVE SELECTION OF PRODUCTS
From racks, cooling, power, and structured cable management, nVent provides you the right infrastructure for your data center layout.
Server Rack | Server Rack Mobile | Server Rack Side-by-Side | Cabling Rack | |
---|---|---|---|---|
Positioned stand-alone or side-by-side when access protection is key. | Positioned stand-alone or side-by-side. Integrated castors allow easy transportation into the white space even for already integrated racks. | Prepared for side-by-side building up a row of IT cabinets. For easy containment setup including integrated air panels supporting different ways of cabling. | Cabinets can be positioned side-by-side or stand-alone. Integrated accessories support structured cabling in three axes. Cabinet can be easily positioned next to the server racks and integrated into a containment system. | |
Static load capacity 1600 kg/3,500 lbs |
![]() |
![]() |
![]() |
![]() |
Integrated castors (dynamic load capacity 1,000 kg/2,204 lbs) |
![]() |
|||
Cabinet setup | Divided side panels for quick assembly | Screwed side panels | Side-by-side ready (without side panels) | Divided side panels for quick assembly |
740-mm-distance between front and rear 19“ rack angle, recessable in 25 mm steps including air panels | ![]() |
![]() |
![]() |
![]() |
Large cable entry zones top or bottom for easy data and power entry – prepared for front-to-back cabling | ![]() |
![]() |
![]() |
![]() |
Front single door, rear double door, 3-point-locking with 180° opening fully perforated (80 %) | ![]() |
![]() |
![]() |
![]() |
Accessories | Integrated cable management options for vertical and horizontal cable management | |||
Fully compatible with aisle containment system and RackChiller In Row or RackChiller Rear Door Cooling | ![]() |
![]() |
![]() |
![]() |
Height 42/47 U Width 600/800 mm Depth 1200 mm |
![]() |
![]() |
![]() |
![]() |
VARISTAR CP Compiled
Frame | Side panel | 19" Deco Frame | Doors with 1point IP20 | Doors with 3point locking IP20 | MLR Lock | With Mounting plate IP20 | IP55 Doors | EMC Doors | Rear panel | Top cover | Base panel | Castors | Adjustable feet | Stationary plinth | Panel mounts | Mounting plate | Slide rails | stationary shelfs | 19" shelf stationary | Cable Management | Packaging | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Frame Static | Mobile Frame | Grounding Kit for Cabinet 4 mm² |
Grounding Kit for Cabinet 4 mm² |
Grounding Kit for Cabinet 4 mm² |
Grounding Kit for Cabinet 4 mm² |
Grounding Kit for Cabinet 4 mm² |
Grounding Kit for Cabinet 10 mm² |
Grounding Kit (Round Braid) for Cabinet 4 mm² |
Side by side mounting kit IP20 |
Side by side mounting kit IP55/EMC |
Coupling roof trim | Coupling roof trim IP55/EMC | IP20 kit | IP55 gasketing kit EN45545 | EMC gasketing kit EN45545 | Screw fixed IP20 | Screw fixed for IP55 | Screw fixed for EMC | With quick release fastener and Locking 1333 | Internal Safety device | Divided Side Panel with quick release fastener and Look 1333 | Divided Side Panel with screws | Deco Frame | Adaptor bracket | Glass door with 1point locking 1333 | Steel door with 1point locking 1333 | Perforated door with 1point locking 1333 | Glass door with handle and 1point locking 1333 | Steel door with handle and 1point locking 1333 | Perforated door with handle and 1point locking 1333 | Glass door with 3point locking 1333 | Perforated steel door with 3point locking 1333 | Steel door with 3point locking 1333 | Steel double door with 3point locking 1333 | Perforated double door with 3point locking 1333 | Handel with round cylinder 1333 | Handel for DIN profile half cylinder (w/o cylinder) | DIN profile half cylinder 1333 | DIN profile half cylinder 2233 | DIN profile half cylinder PUSH | Numeric Code lock | MLR1000 | MLR3000 HID |
MLR3000 Mifare |
MLR5000 HID |
MLR5000 Mifare |
Power Supply for MLR | Transponder Cards (125kHz) | Cards Stand Alone | Gateway for MLR | Desktop Reader for MLR | Administration Suite MLR Management Software | Battery Pack for MLR | Mounting plate + short door steel 3 pts | "Mounting plate + short door glazed 3 pts | Mounting plate with brush strip + short door steel 3 pts | Steel door IP55 with Muliple point locking DIN Profile Push | Glass door with Muliple point locking DIN Profile push | Mounting plate+ short door steel Muliple point locking | Steel door EMC with Muliple point locking Push | Perforated door EMC with Muliple point locking Push | Mounting plate+ short door steel Muliple point locking | DIN profile half cylinder 1233 | DIN profile half cylinder 2233 | DIN profile half cylinder Square 8 mm | DIN profile half cylinder Triangle 6,5 mm (CNOMO) | IP20 | rear panel IP20 + mountig plate and brush | Internal Safety device | IP55 | mounting plate + short rear panel IP20-IP55 bottom | mounting plate + short rear panel IP20-IP55 top | Rear panel EMC | mounting plate + short rear panel EMC bottom | Plain flush top cover IP20 | Plain flush top cover for IP55 | Plain flush top cover for EMC | top cover perforated | Internal Safety device | lifting eyes for flush top covers | Top cover with pre-cutouts (lateral cut-outs only for 800W) |
Top cover with reduced numbers of cutouts (lateral cutouts only for 800W) | brush strip kit | fan insert | YCabel | Thermostat With Integrated Temperature Sensor for Cooling | Thermostat With Integrated Temperature Sensor for Heating | Extension cable for speed controller IEC C13 to Schuko/UTE | Extension cable for speed controller IEC C13 to IEC C14 | Extension cable for speed controller IEC C13 to BS | IEC Speed control for fans | cover perforated | edge protection | Raised top cover | Fan top cover for 6 fans | EMC fan top cover for 6 fans | lifting eyes for fan top cover or raised top cover | Additional AC Fan for top cover | base plate multi piece - Static Frame | base plate multi piece - Mobile Frame | Kit IP55 | brush strip | dust filter | cover | Cover with cable entry IP55 | base plate with lateral cable ducting | base plate with lateral cable ducting for mobile frame | One piece base plate IP55 | base plate IP55 with cable entry | One piece base plate EMC | base plate EMC with cable entry | base plate EMC perf. with cable entry | With adjustable feet 400kg/frame | Caster 900 kg/frame |
Caster ø125 mm with rubberized roller | static load carrying capacity 1600 kg per cabinet | ventilated in front and back (integrated frame and feet 100 mm | ventilated in front and back (integrated frame and feet 200 mm) | side trims for plinth 100 mm | side trims for plinth 200 mm | tip over protection 100 mm |
tip over protection 200 mm |
Tip over protection for base mounting | 19" assembly kit M6 (Pozi and PA6 washer) | 19" assembly kit M6 (Torx 30 and grounding washer) | 19" Panel mounts with U Height identification and usable for fingers | 19" Panel mounts Electronic | 19" Panel mounts Electronic Aluzink | U Height identification for 19" | ETSI panel mounts | Heavy Load cross bar 19" or 23" | adaptor bracket for reduced width (to 19") | depth members | C-rail | blanking panel 600w | blanking panel 800w plain | blanking panel 800w 2U cut outs | brush strip kit for 2U Cut out (2 cut outs) | blanking panel 800w Brush strip and fingers | Vertical cable management channel | Finger Kit | 75 mm recessed | 145 mm recessed | Separating wall | Full height | Height 1200 mm | Strengthening bracket | Swing Frame 120° | Swing Frame 160° | safety lock | swing frame panel Symetric | swing frame panel Asymetric | swing frame stop 120° | swing frame stop 160° | 25 kg | 100 kg | short slide rail, 15 kg | stationary shelf, 1U, 75 kg | stationary shelf, 1U, 75 kg shortened 100 mm |
telescopic shelf with slide rails, 70 kg | telescopic shelf with slide rails, 70 kg, shortened 100 mm | mounting bracket | lock | earthing kit | 19" shelf stationary, 1U, 75 kg | 19" shelf stationary, 1U, 75 kg shortened 100 mm | 19" shelf depth adjustable, 2U, 15 kg | earthing kit | 19" telescopic shelf, 70 kg, 2U, with slide rails | lock | earthing kit | cable tie | velcro strip | 19" cable duct. Panel | Horizontal 1U cable channel | Horizontal 2U cable channel | 19" panel for cable eyes | Double cable eye steel 80 mm D |
Double cable eye steel 115 mm D |
Rubber Pad for double steel cable eye 80 mm D | Rubber Pad for double steel cable eye 115 mm D | cable eye steel 110 mmD | cable eye plastic 55 mmD | cable eye plastic 100 mmD | cable support for the depth | crail | cable retention rail for crail | slide nut for crail | cable shell | Horizontal gasket (under the cabinet) | cable panel 250 mm |
Cable panel 150 mm |
cable ladder | Depth Cable Tray | Tray for excess cable lengths | cable support for the width | crail for the width | plastic cable eye 100x100 | plastic cable eye 90X40 for 600 wide cabinets | steel cable eye 100x100 | steel cable eye 100x180 | LWL cable eye DNS Panel Mount | LWLcable eye Electronic Panel Mount | PDU fixing kit | GND / Earthing bars- copper flat strip | Flat earthing bar with pre-mounted screws | Basic packaging | Option 1 : PE bag + surrounding cardboard | Option 1 : PE bag + surrounding cardboard | ||||||||||||||||||||||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Computer software | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
when using 2 fan inserts 1xY when using 3 fan inserts 2xY are neccessary | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||||||||||||||||||||||||||
Loading | 1600Kg | 1000Kg | 400Kg | 900Kg | 400Kg | 1600Kg | 1600Kg | 1600Kg | 200Kg per Kit | 25Kg | 25Kg | 100Kg | 100Kg | 15Kg | 15Kg | 75Kg | 75Kg | 70Kg | 70Kg | 75Kg | 75Kg | 15Kg | 70Kg | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
1 | 1 | ø60 | ø64 | ø125 | 19" or 23" | 1U | 2U | 1U | 2U | 1U | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Quantity | 1 | 1 | 10 Wires | 4 Wires | 5 Wires | 6 Wires | 7 Wires | 10 Wires | 10 Wires | 4 Units | 6 Units | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | 1 | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 10 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 4 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 4 | 4 | 4 | 4 | 1 | 1 | 1 | 1 | 1 | 2 | 50 | 50 | 4 | 2 | 2 | 4 | 2 | 4 | 4 | 2 | 2 | 1Kit | 1Kit | 1Kit | 2 | 1Kit | 1Kit | 20 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 10 | 2 | 10 | 2 | 10 | 1 | 1 | 1 | 1 | 4 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 25 | 2 | 2 | 1 | 1 | 1 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 2 | 10 | 10 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 4 | 4 | 4 | 2 | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||||||||||
Material | Kit | Kit | Kit | Kit | Kit | Kit | Kit | Kit | Kit | St 1mm | St 1mm | Kit | Kit | Kit | St 1mm | St 1,5mm | St 1mm | St 1mm | Kit | St 1mm | St 1mm | St | AlZn 2,0mm | Sekurit Glas 6mm | St 1,5 mm | St 1,5 mm | Sekurit Glas 6mm | St 1,5 mm | St 1,5 mm | Sekurit Glas 6mm | St 1,5mm 3 hinges | St 1mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | 1,5mm | Kit | Kit | Kit | Kit | St 1,0mm | St 1,5mm | Kit | St 1,5mm | St 1,5mm | St 1,5mm | AlZn 1,5mm | SST 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | Kit | St 1,5mm | St 1,5mm | AlZn 1,5mm | AlZn 1,5mm | Kit | Kit | Kit | AlZn 1,5mm | Kit | St 1,5 mm | St 1,5 mm | St 1,5 mm | St 1,5 mm | St 1,5 mm | St 1,5 mm | St 1,5 mm | AlZn 1,5mm | AlZn 1,5mm | AlZn 1,5mm | PA/St | PA/St | PA/St | PA/St | AlZn 1,5mm | AlZn 1,5mm | AlZn 1,5mm | Zn 3mm | Zn 3mm | Kit | St | St | Kit | St | St | Kit | Kit | St 1,5mm | St 1,5mm | St 2,5mm | St 2,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | St 1,5mm | Kit | Kit | Kit | St 1,5mm | St 1,5mm | St 1,5mm | Kit | St 1,5mm | Kit | St | St | St | St | St | St | St | rubber | rubber | St | St | St | St, 1,5mm | Aluzink 1,5mm | St, 1mm | St, 1mm | St, 1mm | round St | St, 1mm | plastic, PA6 | plastic, PA6 | plastic | plastic | Copper | Copper | Copper | Copper | Copper | Copper | Copper | Copper | Copper | Copper | Copper | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height in U |
Height in mm |
Width in mm |
Depth in mm |
Contact Us
Our Address
nVent SCHROFF GmbH
Langenalber Str. 96-100
75334 Straubenhardt, Germany