| 1 | An Extruded Aluminum Base which gets secured to the roof edge |
| 2 | The base has channels to tightly hold the heating cable, resulting in efficient heat transfer |
| 3 | Self-Regulating Heating Cable – Either 2 or 3 runs of heating cable are held within the panel system |
| 4 | Protective metal cover | |
nVent RAYCHEM roof and gutter de-icing experts are available to discuss your project at no charge!
CLICK HERE to access our roof and gutter de-icing information request form and talk to an nVent RAYCHEM expert today!
Get into detail on our winter safety applications pages here, or download these brochures: