SUCCESS STORIES
The Benefits of Mineral Insulated Cable
Litespeed Electric chose mineral insulated (MI) 2 hour fire rated cable to protect this building’s emergency electrical equipment in New York City. The fire resistant wire saves up to 80% of space, compared to conventional conduit and wire systems. See how the entire MI system was installed in this case study.
INSTALLATION
![](https://go.nvent.com/rs/760-EGW-100/images/H83386-video-screen-3.png)
- Installed by professional Electrical Contractors
- Up to 33% less bracing required
- Easy to pull smooth outer surface
- Excellent for pulling through tight spaces
- Workshop Access
- Easy to finish and install once pulled
![](https://go.nvent.com/rs/760-EGW-100/images/H85138-arrow-icon.png)
RESOURCES
LEARN MORE, DOWNLOAD SHEETS AND BROCHURES
Get into detail on our fire rated wiring applications pages, or download these brochures:
DOWNLOAD SPECIFICATIONS PDF
- Commercial Wiring Cable Expansion and Vibration (H57613)
- Commercial Wiring Fire Protection Methods Overview (H57620)
- Commercial Fire Rated Wiring Brochure (H57578)
- Codes - Life Safety Electrical Circuits (H57618)
- Copper Sheathed Cable - Corrosion (H57614)
- nVent PYROTENAX MI Temperature Characteristics (H57612)
- nVent PYROTENAX MI Cable Characteristics (H57610)
- Commercial Wiring Engineering Specification (H57616)
- Commercial Wiring Magnesium OxideInsulation (H57622)
- nVent PYROTENAX MI Sheath Bonding and Grounding (H57621)
- Copper Sheathed Cable- Sheath Currents (H57615)
- CSI Fire Rated Wiring MI Specification Canadian (H57824)
- CSI Fire Rated Wiring MI Specification U.S.(H57821)