• image 6
    CONFIGURABLE SOLUTION
  • image 6
    FLEXIBLE COMPONENTS
  • image 6
    READ OUR NEW BROCHURE
  • image 6
    CASE STUDIES
  • image 6
    MEET OUR EXPERTS

INTEGRATED ELECTRONIC COMPONENTS

To complete the embedded system, electronic components such as power supplies, switches, and PCI/PCIe card and hard disc drive brackets are available.

Depending on the requirements for power supply, power supply units with varying power output and form factors are available:

  • A desktop power supply unit at 19 V and 65 W
  • Various PICO PSU kits for passively cooled systems at 80 W, 120 W, and 160 W
  • An 1 U ATX power supply unit at 300 W
  • An ATX power supply at 300 W and 500 W

An illuminated power switch with connecting cable can be added.

Depending on the selected board form factor, installation options for PCI- or PCIe cards can be integrated into the case.

For fastening the hard disc drives, a single or double HDD bracket is offered.