nVent has developed its Schroff Interscale platform, specifically designed for small form factor board applications to provide a high amount of flexibility.
Based on a parametric model, it enables customization of all dimensions in accordance to your requirements: height, width and depth.
With its interlocking tabbed construction, Schroff Interscale cases provide built-in EMC protection without the need of EMC gaskets and ensures a protection class up to IP 30. Secured with two or four screws, depending on the size, Interscale is easy to assemble or disassemble and provides quick access to the integrated electronics.