The nVent RAYCHEM Flex Series for NGC-30 and NGC-40 heat tracing control and monitoring systems. This series is designed to optimize panel configurations and meet customer project needs by reducing production lead times and simplifying design options.
Features:
- Standardized designs and components reduce lead times
- Uses internal encapsulated breakers for hazardous applications, eliminating the requirement for separate explosion proof panelboards or Z-Purge Systems
- Panel can be pre-wired to a transformer and skid mounted, drastically reducing construction time in the field
- Panels of up to 20 circuits can also be wall mounted, minimizing installed footprint