nVent ERICO Early Stream Emission (ESE) Air Terminal Remote Testing System

The nVent ERICO ESE Air Terminal Remote Testing System is designed to offer on-demand insight to the status and performance of your air terminal system at any given time. This remote system saves you time and money by eliminating the need for handheld testing, additional software and accessories, and inspection and maintenance.

With the power of daily monitoring, you can make more timely, informed decisions regarding when to operate and how to mitigate risk so you can efficiently manage usage and avoid costly overages and outages. The system’s LED notifications are color-coded for easy identification of part-specific malfunctions, allowing you to address time-sensitive issues.


The remote system is specifically designed for the nVent ERICO System 1000

Our complete remote air terminal monitoring system is made up of:

1) nVent ERICO ESE Air Terminal

  • Generates controlled magnitude and frequency pulses during high static fields before a lightning discharge
  • Launches upward leader comparatively faster than passive components
  • Quick and easy installation
  • Superior corrosion resistance, even in high salinity environments

2) nVent ERICO ESE Air Terminal Remote Tester

  • No additional costly software, hardware, monitoring or interface systems required
  • Fully hands-off, autonomous monitoring
  • Solar-powered for sustainability
  • Easily identifiable color-coded LED alerts
  • LED illumination is visible up to 50 meters away
  • Remote capability for ensuring operation and complete protection at any time

Explore our newly expanded air terminal and remote monitoring solutions further by clicking the link below.

Good to Know

The nVent ERICO ESE Air Terminal Remote Testing System is compatible with the nVent ERICO System 1000. This Early Streamer Emitter (ESE) system is perfect for low-lying, sprawling structures where conventional methods would be cost-prohibitive and when compliance with NFC 17-102 is needed.

nVent ERICO application engineers are Lightning Protection Institute (LPI) Master Installer/ Designer certified to help you select and custom-build a lightning protection system for your specific needs with our NEW Lightning Protection System Design (LPSD) 4.0 software reducing design lead-time and improved accuracy of the model.

Interested in learning more about our premium grounding and bonding solutions, including the nVent ERICO ESE Air Terminal Remote Testing System? Fill out the form and we’ll be in touch!