Quisquam temporibus ut et architecto. Tempore aut id minima. Quis qui blanditiis qui ipsam omnis enim aspernatur rerum. Sunt non perferendis mollitia. Occaecati libero omnis sunt eos.
Quisquam temporibus ut et architecto. Tempore aut id minima. Quis qui blanditiis qui ipsam omnis enim aspernatur rerum. Sunt non perferendis mollitia. Occaecati libero omnis sunt eos.
nVent HOFFMAN preventative maintenance service helps to keep your nVent HOFFMAN AC unit operating at the highest most efficient levels. Maintenance should be performed at least twice a year, more frequently when in challenging conditions, such as dusty, high humidity, high heat, and oily or corrosive environments.
|
Maintenance/Inspection |
|
| Check Point | Description |
| Operational Inspection | Run unit through all modes of operation and record temperatures, voltages, and amperes |
| Visual Inspection | Visually inspect the unit for damage, cleanliness, missing, loose, or broken parts |
| Filter Maintenance | Inspect, clean with compressed air/nitrogen as needed, or replace filter as necessary* |
| Clean Unit | Inspect and clean coils, fans/blowers, louvers, air inlets/outlets, interior and exterior of unit with compressed air/nitrogen as required* |
| Controller Cycle Sequence | Cycle the controller through all modes of operation to ensure proper cycling and temperature setpoint operation. Adjust to proper setting (Typically 25°-30°) |
| Air Flow and Circulation | Inspect AC unit, cabinet, and surrounding area to ensure adequate airflow to and from the unit on both the inlet and outlet air channels for the ambient and cabinet air |
| Seals, Gaskets, and Leaks | Inspect and repair the seals, gaskets, and access holes around the unit and/or cabinet that show signs of leaking air and/or moisture |
| Condensate and Drains | Inspect and clean the condensate pans and drains to ensure proper drainage and dissipation of moisture |
| Electrical/Wiring | Inspect for loose, damaged, corroded, or chaffing wiring and connections. Tighten, insulate, or tie-up wires as required |
| Options and Accessories | Check operation and functionality of optional and accessory items such as digital display/controller, door switches, alarm switches, air baffles/deflectors, etc. |
| Refrigeration System | Inspect refrigeration tubing/lines for signs of leaks, rubbing, corrosion, or damage. Check the compressor for proper operation, mounting, and visible signs of exposure to high heat |
| Maintenance Records | Update maintenance records on the unit and in the management system |
*If degreaser or water is required, the unit will have to be removed from enclosure. Additional fees will apply.
Assumptions:
Unit(s) will be available for technician to access upon arrival. Preventative Maintenance will be completed with unit on the enclosure.
Additional costs:
Excessive wait times exceeding 15 minutes, site-specific training, parking fees, unit removal, or any other items not listed in this estimate will be invoiced at time and material costs. Any recommendations found during preventive maintenance service will be quoted separately.
Volume discounts (within 250 mile vicinity): Over 10 units = 5% discount, Over 25 units = 7% discount, Over 50 units = 10% discount
Multi-service Discount:
The following discounts will apply if nVent HOFFMAN Preventative Maintenance plan is purchased with any of the Extended Warranty options:
| PM Discounts |
| 1YR EW with 10% off in years 1 & 2 |
| 2YR EW with 10% off year 1; 15% off years 2 & 3 |
| 4YR EW with 20% off year 1 & 2; 25% off years 3,4 & 5 |
Contact us [email protected] or 763-422-2211 follow prompts for option 1, then 2, then 3.
Please complete the form below to request a preventative maintenance quote.
© 2023 nVent. All rights reserved.