Cost effective double-wall solution for
small cabinets
UNIBODY
- Communication applications at stations
- Station information
- Surveillance systems
- Power and signal distribution
![]() |
![]() |
Whether it be for CBTC, train monitoring or platform control, you can use nVent SCHROFF Outdoor Cabinets in a variety of settings. Easy installation and maintenance friendly.
The versatile Outdoor Cabinet platforms offer features and capabilities to cater to your specific requirements, so leveraging them will extend your application’s lifecycle, ensure safety and reliability and reduce operational costs affecting your Total Cost of Ownership over your application’s lifespan.
The Outdoor Modular Cabinet ensures a smooth and dependable functioning of sensitive electronics in outdoor environments. The standardized components are based on IEC 61969.
Specifically, the Outdoor Modular Cabinet has been redesigned with relevant railway certifications in mind, which makes it the ideal solution for railway trackside applications:
Certification | Description |
---|---|
IEC 61969-3 and EN 50125-3 | Protection against environmental conditions |
EN 50125-3 | Shock & vibration (1-3 m from the rail) |
EN 60529 | Ingress protection up to IP55 |
IEC 61587-2 and IEC 61969-3 | Earthquake resistance up to Seismic Bellcore Zone 4 |
EN 50125-1/-3 | Wind resistance (180 km/h) |
EN 1627 and EN 1630 | Vandalism protection |
IEC 61969-2 | Coordination dimensions |
IEC 60068-2-75, IEC 62262 and IK 10 | Impact/hammer test |
The newly designed Outdoor Modular Cabinet not only fulfills relevant railway certifications, but also offers additional functional benefits:
Inner case with removable outer cladding
Aluminum body
Mid-featured outdoor cabinet
Wall or pole mounting
Front accessibility
Double wall aluminum
Cooling through natural convection, fan or heat exchanger
Specifically certified for railway trackside applications
Aluminum profile frame
Removable, double-walled cladding
Flexible in design and dimensions
For high thermal management requirements
All sides accessible
For diverse applications in industry, transportation and communication
Weight- saving aluminum body
Single- wall cabinet
Front & rear accessibility