Coming soon: New easy-to-tailor modular protection accessories for 19” desktop cases



Why settle for a custom build or a generic off-the-shelf desktop case? Instead, get the best of both with the new nVent SCHROFF modular desktop case portfolio.

The new nVent SCHROFF RatiopacPRO Style portfolio of modular desktop cases provide the high-quality protection for your electronics components housed in 19” desktop enclosures – and the flexibility to individualize the look for your company brand’s identity.

Ideally suited for scientific instrument, optical measurement and visual inspection applications, the new modular case portfolio offers thousands of possible configurations to quickly and easily suit your design and protection needs cost-effectively. Sizes range from a height of 2 U to 6 U, width of 28 HP to 84 HP, and depth of 255.5 - 495.5 mm.

In addition, the new platform includes a wide variety of feature options, including for frames, inlays, panels, colors and other user-driven design elements. The new RatiopacPRO Style platform is designed to fit euroboards in accordance with IEC 60297 or individual electrical or mechanical components attached to a mounting plate. The specially designed portfolio offers the same high-quality and robust construction as the proven nVent SCHROFF RatiopacPRO case, which has been trusted and in use around the world for more than 20 years.

Stay tuned for more details on the features and benefits of the new desktop enclosure case portfolio, as well as on how to pre-order yours!

You also can contact your nVent SCHROFF sales representative for more information.



Pre-ordering begins March 2023!


Get in Touch Now» 

The design case provides you with the option of quick and easy individualization!


Rubber Shock Absorber

Handle Versions

Side Patterns

Frame Sizes

  • 3 different inlay styles in custom color
  • Easy removable to stack cases
  • Long front handle for easy transport
  • Trim version with short handles for lab use
  • Three different patterns of side panel
  • Individual look and feel
  • Cable and connector protection
  • Color combinations