Pinpoint water and fuel leak
Robust and reliable conductive sensing cables
Interchangeable components allows modular configurations
Advanced control and alarm panels
Introduction
The TraceTek leak detection and locating system was developed in the early 1980s and over 32 million feet/10 million meters of leak detection cables have since been sold worldwide.
THE TRACETEK LEAK DETECTION SYSTEM BASIC FEATURES INCLUDE:
- Sensing cables and probes which accurately detect and pinpoint the source of the leak. Our water sensing cables can be used below raised floors and in overhead piping drip trays. The system offers flat probes for sumps or damp areas, and miniature probes for tight areas.
- Leader and/or jumper cables that connect the control panel or module to the sensing cable/components
- End termination on every leg of the sensing cable in the circuit
- Accessories such as hold-down clips, that are used to secure the sensing cable in place
- Sensor interface modules (SIM), providing the excitation voltage necessary to operate the cable or probes. The SIM then monitors analog current and voltage levels to determine when and where a leak has occurred. The measurements are digitized and transmitted back to the control and alarm user interface, allowing integration with higher level systems. These SIM can be either non-locating alarm modules for small area coverage, or locating and alarm modules that can monitor multiple large areas.
- Easy-to-install and finish once pulled
WATER LEAK DETECTION
nVent RAYCHEM TraceTek water leak detection system with sensor cables, probes and monitoring systems, lets you detect and pinpoint the source of a leak, allowing you to take corrective action before the leak can cause damage to property, data or customer goodwill.
TraceTek sensing cables and multifunction, multi-protocol digital alarm systems are the dominant solution to water leaks in buildings. Our extensive global distributor network provides local contact and installation for these systems into:
- Computer Rooms, Server Equipment and Communications Facilities
- Intelligent Buildings and Commercial Buildings
- Libraries and Archive Storage Facilities
- Museums, Heritage Sites and Aquariums
TraceTek water leak detection products have been installed in:

Server Room
Commercial Building
Libraries
Museums
Water Leak Detection Product Range
TT1000 Water Sensing Cable, Modular:
A range of fixed length modular water sensing leak detection cable, with plastic connectors.
TT1100-OHP Water Sensing Cable for Suspended Piping, Modular:
A range of fixed length water detecting cable intended for use on the bottom side of suspended or rack mounted pipe
Flat Water Sensing Probe:
TT-FLAT-PROBE is used to detect water leaks in low spots, drip trays or sumps
TTSIM-1A Sensor Interface Module:
A sensor interface module with capacity to monitor up to 150 m (500 ft) of sensor cable. Leak alarm signaling is via LED , dry contact relay, and serial data remotely.
TT-TS12 Alarm Panel:
A Touch Screen Panel provides a graphic user interface to manage and display information from a network of up to 250 external leak detection circuits.
TTDM-128 Alarm Panel:
nVent RAYCHEM TraceTek TT1100-OHP-THIN is a range of fixed length, small diameter water sensing cables for use on insulated pipe
Fuel Leak Detection
Leaking hydrocarbon fuels are extremely dangerous in an industrial environment. Undetected fuel leaks lead to a high risk of fires or explosions. nVent RAYCHEM TraceTek Leak Detection system make this easy for you by:
- Early detection of fuel leaks and spills
- Quick response warning in dangerous environmental conditions
- Detect leaks before they damage the environment
- Cost effective solution for safety and environmental protection
Fuel Leak Detection Product Range
TT3000 Conductive Liquids Sensing Cable, Modular:
A range of fixed length modular leak detection cables with metal connectors.
TT5000 Fuel Sensing Cable, Modular:
A range of fixed length modular liquid hydrocarbon fuel sensing leak detection cables with metal connectors.
TT5000-HUV Fuel Sensing Cable For Aboveground Piping, Modular:
A hydrocarbon sensing cable for use on aboveground pipe.
TT5001 Organic Solvents Sensing Cable, Modular:
A range of fixed length modular organic solvent sensing leak detection cables with metal connectors.
TT7000-HUV Concentrated Acid Sensing Cable For Aboveground Piping, Modular:
Range of fixed length, concentrated acid sensing cables. Responding to sulfuric and nitric acid.
Fast Fuel Sensor Probe With Leader Cable And Metal Connector:
A range of fast acting probes (100 mm and 250 mm) designed to detect hydrocarbon fuel.
TTSIM-1A Sensor Interface Module:
A sensor interface module with capacity to monitor up to 150 m (500 ft) of sensor cable. Leak alarm signaling is via LED , dry contact relay, and serial data remotely.
TT-TS12 Alarm Panel:
A Touch Screen Panel provides a graphic user interface to manage and display information from a network of up to 250 external leak detection circuits.
TTDM-128 Alarm Panel:
nVent RAYCHEM TraceTek TT1100-OHP-THIN is a range of fixed length, small diameter water sensing cables for use on insulated pipe
TraceTek liquid leak detection products have been installed in:

Tank Farms
Pipelines
Military & Civilian Airfields
Refueling & Bunker Areas of Ports
Refineries
Learn more about Leak Detection:
Approvals
TraceTek Leak Detection Systems
TraceTek Leak Detection Systems are approved and certified for use in non-hazardous and hazardous locations by one or more of the following agencies: FM Approvals, UL, TÜV, VDE and Baseefa.
Reference List
Learn more about our reference list
Literature and Video Library
Contact Us
CONTACT US
India - Mumbai
+971 4 378 1700
[email protected]
Middle East
+971 4 378 1700
[email protected]
North America
+1800 545 6258
[email protected]
Belgium
+32 16 21 35 02
[email protected]
United Kingdom
0800 969 013
[email protected]