Register today for Embedded World with the following ticket code ew21456887 and visit our online booth. We are looking forward to welcoming you!

Visit us at the virtual Embedded World 2021

We are honored to welcome you virtually this year at Embedded World 2021 DIGITAL from March 1st through 5th in no less than 5 days. As an exhibitor, nVent SCHROFF will present the latest products online at Embedded World 2021 DIGITAL. We welcome you to participate with us. As a visitor of Embedded World 2021 DIGITAL you will benefit from targeted suggestions of suitable business partners, as well as from direct exchanges with our experts.

Introduction: Our 2021 Product Innovations

nVent SCHROFF product innovations serve numerous markets and applications, including test and measurement, rail technology, telecommunications, and the aerospace and defense industries.

IP-Pro Alu EMC: the new case with IP65 protection ideal for use in harsh environments


InRack air/water heat exchanger: With up to 10kW cooling capacity, also available as a retrofit solution


Guardian Management Gateway: Intelligent monitoring unit for environmental monitoring


Other highlights from PXI Express and computer-on-modules systems to High Thermal Integrated Conduction Cooled Assembly as well as many other solutions.


Section 2e: Demo Headline for this section.

This is text for the online March 6 demo.

Take advantage of this unique opportunity:




Exciting presentations by our industry experts

Never before has there been the opportunity to experience the collective knowledge of our experts live over a five-day period.

We look forward to providing you with daily talks on the latest industry developments.

Register now and visit our virtual roundtables:

Schedule

Monday, March 01, 2:30 - 3:00 p.m:

From Electromechanical Components to Integrated Solutions

Christian Ganninger - Global Product Manager Systems and Waldemar Schulz - Global Product Manager EMCA describe the key factors to consider when selecting a hardware infrastructure. In particular, environmental conditions, as well as suitable integration options, will be discussed.



Tuesday, March 02, 04:20 - 04:50 p.m:

Enclosure Design Trends in Test and Measurement

Robert Zeuge - Regional Product Manager and Alessandro Cataldi - Business Leader Test and Measurement will talk about how enclosure design is changing to meet the growing demands of the test and measurement industry, all of course with application examples from the industry.



Wednesday, March 03, 11:00 - 11:30 am:

Cutting Cost and Development Time with Modular Solutions

Udo Weiss - Business Development Manager System and Christian Ganninger - Global Product Manager Systems will illustrate how you can reduce development time and costs by 50% by using modular solutions in the field of PXI Express and COM Express.



Thursday, March 04, 4:20pm - 4:50pm:

Getting More Heat Out of Your Board

Sebastien Buzit - Engineering and Katie Hausman - Global Product Manager Board Retention will explain where market trends are heading in terms of ever-increasing SWaP requirements and how the availability of improved thermal data can help designers ensure better heat removal from their boards.



Friday, March 05, 11:00 - 11:30 am:

Protecting Electronics From EMI in Railway and Transportation Applications

Pradipto Bhowmick - Global Product Manager Cabinets and Olivier Haven - Business Development Manager Railway talk about how nVent SCHROFF is fulfilling the need for EMC-protected housing solutions in various next-generation railway applications. 



Interested?

Register and drop by for a visit virtually

We are looking forward to welcoming you and will be happy to answer any questions you may have during the roundtable. Please note: The number of participants is limited by the tradeshow organizer to 40 people. Don't miss your chance! Register directly on the first day to attend any of the sessions you wish to attend.



Join us

Register today for Embedded World with the following ticket code ew21456887 and visit our online booth.

We are looking forward to welcoming you!

Your nVent SCHROFF Team