Featuring nVent LENTON Connect

Our adaptable and easy-to-install mechanical rebar coupler is designed with durability and corrosion resistance in mind. The nVent LENTON Connect coupler has been rigorously evaluated to ensure it meets industry and application standards.


The nVent LENTON Connect rebar splicing system is designed with the installer in mind – making in situ rebar connections easier than ever. The Connect system eliminates the need for bar end preparation, such as sawing or swaging and installs with off-the-shelf hand tools. As an added benefit, the bolt heads will shear off when proper bolt torque is reached, allowing for complete visual inspection.


nVent LENTON Connect is also available with epoxy coating making it ideal for bridges, parking structures, pavement applications, marine structures and roadways requiring corrosion protection.


Ready to learn more about the Connect system and how you can ensure the right solution is specified for your next project? Use the form and links below to take the next steps. We look forward to solving your reinforcing steel bar connection challenges together!

Why You Should Choose nVent LENTON Connect
  • No special bar end preparation needed
  • Install simply with off-the-shelf hand tools
  • Available in short (S1) and long (B12) versions, depending on your performance needs
  • 100% U.S. Domestic content

Does your application require corrosion protection?
Use nVent LENTON Connect with Epoxy coating
• Epoxy Coated per ASTM® A775/A775M and AASHTO M284
• Same coating standard as reinforcing steel or rebar

nVent LENTON Connect Features, Applications and Downloads

Features

  1. Designed to work as a one-step transition/reducer
  2. Rebar centering pin can be removed, allowing the coupler to fully pass onto the reinforcing bar for applications such as closure pours
  3. Complies to ACI 318 Type 1 and Type 2 performance on ASTM A706 and A615 grade 60 reinforcing bar

Applications

nVent LENTON Connect is designed for use in a variety of demanding splicing applications and project types, including:
  1. Column splicing
  2. Piling
  3. Splicing to protruding dowels cast in concrete
  4. Closure pours

nVent LENTON Connect with Epoxy coating is specifically tailored to meet needs in the following project types:
• Bridges
• Parking structures
• Marine structures
• Roadways

Documents and Downloads

nVent LENTON Connect products are available in two performance lengths and multiple bar diameters, as well as being offered with Epoxy coating.

Download the documents to learn more about the available products:

Datasheet (B12)
Datasheet (S2)


Learn More

nVent LENTON Connect is designed to save you time and money.
Fill out the form below to get in contact with a member of the nVent LENTON team and learn more.