Stud Wall

Improves efficiency when compared to traditional methods

Heavy Duty Telescoping Bracket & Mounting Plates (TB Series)

T-Grid Mounting Clip for Heavy Duty Telescoping Box Bracket

Heavy Duty Rigid Box Support

FM4 and FM411
First Means of Securement (for TB Series & RBSHD)

Stud Spanner Bar (BG Series)

Snap to Stud Telescoping Screw Gun Bracket
15 3/4"-25" Stud Spacing

Box Mount Glider Clip for TSGB

Snap to Stud Electrical Box Bracket

Snap-to-Stud Cable Support

MC/AC and Non-Metallic Sheathed Cable Support

Between Stud Panel Mounting Bracket

Flat Rigid Box Support (FB Series)

Truss-T Bar Joist Hangers

Installation of the complete, self-contained system can be accomplished with one hand

3/8" Top Chord Bar-Joist Hanger

1/2" Top Chord Bar-Joist Hanger

3/8" Bottom Chord Bar-Joist Hanger

1/2" Bottom Chord Bar-Joist Hanger

Telescoping Strut

Telescopes to the desired length and is locked in place by snapping closed a spring retainer clip

Telescoping Strut Replacement
3/8" Rod

Ceiling/Acoustical

Allows for infinite positions for box location

Telescoping Ceiling Bracket
16" to 24"

Do you want nVent CADDY with that?

nVent CADDY is making your job easier than ever! Just refer to this handy guide during the order process to ensure you have the appropriate corresponding nVent CADDY products to help complete your order.